Project Outputs Generation Report
---------------------------------
Start Output Generation At 9:33:01 AM On 6/26/2017

Output: Pick and Place
Type  : BOM
From  : Variant [[No Variations]] of Project [TIDA-01379_Load_Transient_A.PrjPCB]
   Generated File[TIDA-01379A_PnP.xls]


Files Generated   : 1
Documents Printed : 0

Finished Output Generation At 9:35:01 AM On 6/26/2017